Release platform |
AVR Studio 5.1 |
|
Firmware versions |
MCU: 5.20 (0x0514) AVR32 image: 4.1 (0x0401) XMEGA image: 3.2 (0x0302) TMEGA image: 2.1 (0x0201) |
|
New features |
|
|
Fixes |
|
|
Release platform |
AVR Studio 5.0 |
|
Firmware versions |
MCU: 5.13 (0x050D) AVR32 image: 4.0 (0x0400) XMEGA image: 3.0 (0x0300) TMEGA image: 2.0 (0x0200) |
|
New features |
None |
|
Fixes |
Fixed Atmel AVR XMEGA software reset handling |
|
Release platform |
AVR Studio 5.0 beta |
|
Firmware versions |
MCU: 5.11 (0x050B) AVR32 image: 4.0 (0x0400) XMEGA image: 3.0 (0x0300) TMEGA image: 2.0 (0x0200) |
|
New features |
None |
|
Fixes |
Improved aWire speed |
|
Release platform |
AVR Studio 5 beta |
|
Firmware versions |
MCU: 0x0506 AVR32 image: 0x0400 XMEGA image: 0x0300 TMEGA image: 0x0200 |
|
New features |
None |
|
Fixes |
Added support for AVR Studio 5 frontend |
|
Release platform |
AVR Studio 4.18 SP3 |
AVR32 Studio 2.6.0 |
Firmware versions |
MCU: 0x040F AVR32 image: 0x0400 XMEGA image: 0x0300 TMEGA image: 0x0200 |
|
Firmware versions |
MCU: 0x0410 AVR32 image: 0x0400 XMEGA image: 0x0300 TMEGA image: 0x0200 |
|
New features |
None |
None |
Fixes |
Added support for special HVE MUL instructions |
|
Release platform |
AVR Studio 4.18 SP2 |
AVR32 Studio 2.5.0 |
Firmware versions |
MCU: 0x040C AVR32 image: 0x0400 XMEGA image: 0x0300 TMEGA image: 0x0200 |
|
Firmware versions |
MCU: 0x040C AVR32 image: 0x0400 XMEGA image: 0x0300 TMEGA image: 0x0200 |
|
New features |
None |
None |
Fixes |
Fixed run from software breakpoint at double word instruction. |
None |
Release platform |
AVR Studio 4.18 SP1 PP1 |
AVR32 Studio 2.4.0 |
Firmware versions |
MCU: 0x040B AVR32 image: 0x0400 XMEGA image: 0x0300 TMEGA image: 0x0200 |
|
Firmware versions |
MCU: 0x040B AVR32 image: 0x0400 XMEGA image: 0x0300 TMEGA image: 0x0200 |
|
New features |
None |
None |
Fixes |
None |
Fixed EVTO sensing on 10-pin JTAG connector. |
Release platform |
AVR Studio 4.18 SP1 |
AVR32 Studio 2.4.0 |
Firmware versions |
MCU: 0x040B AVR32 image: 0x0400 XMEGA image: 0x0300 TMEGA image: 0x0200 |
|
Firmware versions |
MCU: 0x040B AVR32 image: 0x0400 XMEGA image: 0x0300 TMEGA image: 0x0200 |
|
New features | None | None |
Fixes | Fixed Atmel AVR XMEGA EEPROM read/write when EEPROM is memory mapped. | Fixed EVTO sensing on 10-pin JTAG connector. |
Release platform |
AVR32 Studio 2.3.1 |
|
Firmware versions |
MCU: 0x0409 AVR32 image: 0x0400 XMEGA image: 0x0300 TMEGA image: 0x0200 |
|
Firmware versions |
MCU: 0x0409 AVR32 image: 0x0400 XMEGA image: 0x0300 TMEGA image: 0x0200 |
|
New features | ||
Fixes | Fixed issues regarding connection to targets running at voltages above 3.3V. | Fixed issues regarding connection to targets running at voltages above 3.3V. |
Release platform |
AVR Studio 4.18 |
AVR32 Studio 2.3 |
Firmware versions |
MCU: 0x0408 AVR32 image: 0x0301 XMEGA image: 0x0201 TMEGA image: 0x0107 |
|
Firmware versions |
MCU: 0x0408 AVR32 image: 0x0400 XMEGA image: 0x0300 TMEGA image: 0x0200 |
|
New features |
Support for longer JTAG daisy chains. Max. daisy chain is now 240 instruction register bits. |
|
Fixes |
|
Improved aWire baud rate setting. |
Release platform |
AVR Studio 4.17 |
|
Firmware versions |
MCU: 0x0310 AVR32 image: 0x0301 XMEGA image: 0x0201 TMEGA image: 0x0107 |
|
New features | Support for Atmel tinyAVR and Atmel megaAVR devices | |
Fixes | Fixed reset line loading problem. Atmel AVR ONE! will not load the target reset line anymore as long as its power is switched on. | |
Release platform |
AVR32 Studio 2.2 |
|
Firmware versions |
MCU: 0x0306 AVR32 image: 0x0300 XMEGA image: 0x0200 TMEGA image: 0x0103 |
|
New features | Support for aWire interface | |
Fixes | Fixed reset line loading problem. Atmel AVR ONE! will not load the target reset line anymore as long as its power is switched on. | |
Release platform |
AVR Studio 4.16 |
|
Firmware versions |
MCU: 2.0B AVR32 image: 1.09 XMEGA image: 1.04 |
|
New features |
None |
|
Fixes |
|
|
Release platform |
AVR Studio 4.15 |
AVR32 Studio 2.1.0 |
Firmware versions |
MCU: 2.07 MCU: 2.06 AVR32 image: 1.09 XMEGA image: 1.03 |
|
New features | Atmel AVR XMEGA Family support | |
Fixes | None, this is a new release | Minor bug fixes |
Release platform |
AVR32 Studio 2.0 |
|
Firmware versions |
MCU: 1.01 AVR32 image: 1.01 |
|
New features | Atmel AVR 32-bit microcontrollers support | |
Fixes | None |