Calculates the complex arc hyperbolic tangent function of a double precision complex value.
Include
<complex.h>
Prototype
double complex catanh(double complex z);
Argument
z |
Return Value
Returns the complex arc hyperbolic tangent of z
with no bounds on the
real axis, in the interval
Example
See the notes at the beginning of this chapter or section for
information on using printf()
or scanf()
(and other functions reading and writing the stdin
or
stdout
streams) in the example code.
#include <stdio.h>
#include <complex.h>
int main(void)
{
double complex x, y;
x = -2.0 + 0.0*I;
y = catanh(x);
printf("The complex arc hyperbolic tangent of %f + %fi is %f + %fi\n", creal(x), cimag(x), creal(y), cimag(y));
}
Example Output
The complex arc hyperbolic tangent of -2.000000 + 1.000000i is -0.402359 + 1.338973i