Calculates the real part of a double precision complex value.
Include
<complex.h>
Prototype
double complex creal(double complex z);
Argument
z |
Return Value
Returns the real part of the double precision complex value z
.
Example
See the notes at the beginning of this chapter or section for
information on using printf()
or scanf()
(and other functions reading and writing the stdin
or
stdout
streams) in the example code.
#include <stdio.h>
#include <complex.h>
int main(void)
{
double complex x;
x = -2.0 + 1.0*I;
printf("The real part of %f + %fi is %f\n", creal(x), cimag(x), creal(x));
}
Example Output
The real part of -2.000000 + 1.000000i is -2.000000