strcmp Function

Compares two strings.

Include

<string.h>

Prototype

int strcmp(const char *s1, const char *s2);

Arguments

s1
first string
s2
second string

Return Value

Returns a positive number if s1 is greater than s2, zero if s1 is equal to s2 or a negative number if s1 is less than s2.

Remarks

This function compares successive characters from s1 and s2 until they are not equal or the null terminator is reached.

Example

See the notes at the beginning of this chapter or section for information on using printf() or scanf() (and other functions reading and writing the stdin or stdout streams) in the example code.

#include <string.h>
#include <stdio.h>

int main(void)
{
  char buf1[50] = "Where is the time?";
  char buf2[50] = "Where did they go?";
  char buf3[50] = "Why?";
  int res;

  printf("buf1 : %s\n", buf1);
  printf("buf2 : %s\n", buf2);
  printf("buf3 : %s\n\n", buf3);

  res = strcmp(buf1, buf2);
  if (res < 0)
    printf("buf1 comes before buf2\n");
  else if (res == 0)
    printf("buf1 and buf2 are equal\n");
  else
    printf("buf2 comes before buf1\n");
  printf("\n");

  res = strcmp(buf1, buf3);
  if (res < 0)
    printf("buf1 comes before buf3\n");
  else if (res == 0)
    printf("buf1 and buf3 are equal\n");
  else
    printf("buf3 comes before buf1\n");
  printf("\n");

  res = strcmp("Why?", buf3);
  if (res < 0)
    printf("\"Why?\" comes before buf3\n");
  else if (res == 0)
    printf("\"Why?\" and buf3 are equal\n");
  else
    printf("buf3 comes before \"Why?\"\n");
}

Example Output

buf1 : Where is the time?
buf2 : Where did they go?
buf3 : Why?

buf2 comes before buf1

buf1 comes before buf3

"Why?" and buf3 are equal