DBL_MIN_10_EXP Macro

Minimum negative integer value for a double precision floating-point exponent in base 10.

Attention: The default size of the MPLAB XC16 double type is 32 bits, but this can be changed to 64 bits with the -fno-short-double option.

Include

<float.h>

Definition

Compiler Definition
MPLAB XC8 (-37)
MPLAB XC16 (-37)/(-307) (See attention note)
MPLAB XC32 (-307)