Calculates the complex square root of a single precision complex value.
Include
<complex.h>
Prototype
float complex csqrtf(float complex z);
Argument
z |
Return Value
Returns the complex square root of z
, in the right half plane, including
the imaginary axis, and with a branch cut along the negative real axis.
Example
See the notes at the beginning of this chapter or section for
information on using printf()
or scanf()
(and other functions reading and writing the stdin
or
stdout
streams) in the example code.
#include <stdio.h>
#include <complex.h>
int main(void)
{
float complex x, y;
x = -2.0 + 1.0*I;
y = csqrtf(x);
printf("The complex square root of %f + %fi is %f + %fi\n", crealf(x), cimagf(x), crealf(y), cimagf(y));
}
Example Output
The complex square root of -2.000000 + 1.000000i is 0.343561 + 1.455347i