Typedef names that designate signed and unsigned integer types with the property that any
valid pointer to void
can be converted to this type, then converted
back to pointer to void
, and the result will compare equal to the
original pointer
Include
<stdint.h>
Type | Description |
---|---|
intptr_t |
Signed integer type capable of holding a
pointer to void with no loss of information. |
uintptr_t |
Unsigned integer type capable of holding a
pointer to void with no loss of information. |