Calculates the complex arc sine function of a double precision complex value.
Include
<complex.h>
Prototype
double complex casin(double complex z);
Argument
z |
Return Value
Returns the complex arc sine of z
with no bound along the imaginary
axis, in the interval
Example
See the notes at the beginning of this chapter or section for
information on using printf()
or scanf()
(and other functions reading and writing the stdin
or
stdout
streams) in the example code.
#include <stdio.h>
#include <complex.h>
int main(void)
{
double complex x, y;
x = -2.0 + 0.0*I;
y = casin(x);
printf("The complex arcsine of %f + %fi is %f + %fi\n", creal(x), cimag(x), creal(y), cimag(y));
}
Example Output
The complex arcsin of -2.000000 + 0.000000i is -1.570796 + 1.316958i