Signals illegal instruction.
Include
<signal.h>
Remarks
SIGILL
is used as an argument for raise
and/or signal
. When used, the default behavior is to print an invalid
executable code message and terminate the calling program. This may be overridden by a
user function that defines the signal handler actions. See signal
for
an example of a user-defined function.
Example
See the notes at the beginning of this chapter or section for
information on using printf()
or scanf()
(and other functions reading and writing the stdin
or
stdout
streams) in the example code.
#include <signal.h>
#include <stdio.h>
int main(void)
{
raise(SIGILL);
printf("Program never reaches here");
}
Example Output
ILL
where ILL
stands for “illegal instruction.”