The header file stdio.h
consists of types, macros, and functions that
perform input and output operations on streams. The MPLAB XC16/32 compilers also
implement functions that permit operations on files, which can be opened as a stream
using the fopen
function and the FILE
type.
A stream is a pipeline for the flow of data, hiding much of the complexity and
non-uniformity of IO operations that is present when data is transferred to and from
different devices and on different systems. At start-up, three streams are automatically
opened: stdin
, stdout
and stderr
,
representing the standard input, standard output, and standard error locations. The
particular peripheral or device feature associated with these streams can be established
by customizing helper functions, described in Customizing IO Functions.
The stdio.h
header also contains functions that read input (such as
scanf
) and write output (such as printf
).