Test for a alphanumeric wide character.
Include
<wctype.h>
Prototype
int iswalnum(wint_t wc);
Argument
wc
|
Return Value
Returns a non-zero integer value if the wide character, wc
, is alphanumeric;
otherwise, returns a zero.
Remarks
Alphanumeric wide characters are included within the ranges
L'A'
-L'Z'
, L'a'
-L'z'
or
L'0'
-L'9'
.
Example
See the notes at the beginning of this chapter or section for
information on using printf()
or scanf()
(and other functions reading and writing the stdin
or
stdout
streams) in the example code.
#include <wctype.h>
#include <stdio.h>
#include <stdbool.h>
int main(void)
{
wint_t wStr[] = L"A string, 2 wide 4 some.\n";
wint_t wc;
unsigned idx = 0;
bool found = false;
do {
wc = wStr[idx];
if(iswalnum(wc)) {
if( ! found)
printf("Found matching wide char at position: ");
printf("%s%u", found ? ", " : "", idx);
found = true;
}
idx++;
} while(wStr[idx]);
printf("\n");
}
Example Output
Found matching wide char at position: 0, 2, 3, 4, 5, 6, 7, 10, 12, 13, 14, 15, 17, 19, 20, 21, 22