The number of decimal digits, n, such that any floating-point number in the widest
supported floating type with the largest XXX_MANT_DIG
radix 2 digits can be rounded to a floating-point number with n decimal digits
and back again without change to the value.
Include
<float.h>
Definition
Compiler | Definition |
---|---|
MPLAB XC8 | 9 |
MPLAB XC16 | 17 |
MPLAB XC32 | 17 |