Compare the contents of two buffers.
Include
<string.h>
Prototype
int memcmp(const void *s1, const void *s2, size_t
n);
Arguments
s1 | |
s2 | |
n |
Return Value
Returns a positive number if s1
is greater than
s2
, zero if s1
is equal to s2
or
a negative number if s1
is less than s2
.
Remarks
This function compares the first n
characters in
s1
to the first n
characters in
s2
and returns a value indicating whether the buffers are less
than, equal to or greater than each other.
Example
See the notes at the beginning of this chapter or section for
information on using printf()
or scanf()
(and other functions reading and writing the stdin
or
stdout
streams) in the example code.
#include <string.h>
#include <stdio.h>
int main(void)
{
char buf1[50] = "Where is the time?";
char buf2[50] = "Where did they go?";
char buf3[50] = "Why?";
int res;
printf("buf1 : %s\n", buf1);
printf("buf2 : %s\n", buf2);
printf("buf3 : %s\n\n", buf3);
res = memcmp(buf1, buf2, 6);
if (res < 0)
printf("buf1 comes before buf2\n");
else if (res == 0)
printf("6 characters of buf1 and buf2 "
"are equal\n");
else
printf("buf2 comes before buf1\n");
printf("\n");
res = memcmp(buf1, buf2, 20);
if (res < 0)
printf("buf1 comes before buf2\n");
else if (res == 0)
printf("20 characters of buf1 and buf2 "
"are equal\n");
else
printf("buf2 comes before buf1\n");
printf("\n");
res = memcmp(buf1, buf3, 20);
if (res < 0)
printf("buf1 comes before buf3\n");
else if (res == 0)
printf("20 characters of buf1 and buf3 "
"are equal\n");
else
printf("buf3 comes before buf1\n");
}
Example Output
buf1 : Where is the time?
buf2 : Where did they go?
buf3 : Why?
6 characters of buf1 and buf2 are equal
buf2 comes before buf1
buf1 comes before buf3