Calculates the complex hyperbolic sine function of a single precision complex value.
Include
<complex.h>
Prototype
float complex csinhf(float complex z);
Argument
z |
Return Value
Returns the complex hyperbolic sine of z
.
Example
See the notes at the beginning of this chapter or section for
information on using printf()
or scanf()
(and other functions reading and writing the stdin
or
stdout
streams) in the example code.
#include <stdio.h>
#include <complex.h>
int main(void)
{
float complex x, y;
x = -2.0 + 1.0*I;
y = csinhf(x);
printf("The complex hyperbolic sine of %f + %fi is %f + %fi\n", crealf(x), cimagf(x), crealf(y), cimagf(y));
}
Example Output
The complex hyperbolic sine of -2.000000 + 1.000000i is -1.959601 + 3.165779i