Calculates the complex arc hyperbolic tangent function of a long double precision complex value.
Include
<complex.h>
Prototype
long double complex catanhl(long double complex z);
Argument
z
|
Return Value
Returns the complex arc hyperbolic tangent of z
with no bounds on the real
axis, in the interval
Example
See the notes at the beginning of this chapter or section for
information on using printf()
or scanf()
(and other functions reading and writing the stdin
or
stdout
streams) in the example code.
#include <stdio.h>
#include <complex.h>
int main(void)
{
long double complex x, y;
x = -2.0 + 0.0*I;
y = catanhl(x);
printf("The complex arc hyperbolic tangent of %Lf + %Lfi is %Lf + %Lfi\n", creall(x), cimagl(x), creall(y), cimagl(y));
}
Example Output
The complex arc hyperbolic tangent of -2.000000 + 1.000000i is -0.402359 + 1.338973i