Calculates the complex conjugate of a double precision complex value.
Include
<complex.h>
Prototype
double complex conj(double complex z);
Argument
z |
Return Value
Returns the complex conjugate of z
, being the value of the argument with
the sign of the imaginary part reversed.
Example
See the notes at the beginning of this chapter or section for
information on using printf()
or scanf()
(and other functions reading and writing the stdin
or
stdout
streams) in the example code.
#include <stdio.h>
#include <complex.h>
int main(void)
{
double complex x, y;
x = -2.0 + 1.0*I;
y = conj(x);
printf("The complex conjugate of %f + %fi is %f + %fi\n", creal(x), cimag(x), creal(y), cimag(y));
}
Example Output
The complex conjugate of -2.000000 + 1.000000i is -2.000000 + -1.000000i