Compare two strings, up to a specified number of characters.
Include
<string.h>
Prototype
int strncmp(const char *s1, const char *s2, size_t
n);
Arguments
s1 | |
s2 | |
n |
Return Value
Returns a positive number if s1
is greater than
s2
, zero if s1
is equal to s2
or a
negative number if s1
is less than s2
.
Remarks
strncmp returns a value based on the first character that differs between
s1
and s2
. Characters that follow a null character are not
compared.
Example
See the notes at the beginning of this chapter or section for
information on using printf()
or scanf()
(and other functions reading and writing the stdin
or
stdout
streams) in the example code.
#include <string.h>
#include <stdio.h>
int main(void)
{
char buf1[50] = "Where is the time?";
char buf2[50] = "Where did they go?";
char buf3[50] = "Why?";
int res;
printf("buf1 : %s\n", buf1);
printf("buf2 : %s\n", buf2);
printf("buf3 : %s\n\n", buf3);
res = strncmp(buf1, buf2, 6);
if (res < 0)
printf("buf1 comes before buf2\n");
else if (res == 0)
printf("6 characters of buf1 and buf2 "
"are equal\n");
else
printf("buf2 comes before buf1\n");
printf("\n");
res = strncmp(buf1, buf2, 20);
if (res < 0)
printf("buf1 comes before buf2\n");
else if (res == 0)
printf("20 characters of buf1 and buf2 "
"are equal\n");
else
printf("buf2 comes before buf1\n");
printf("\n");
res = strncmp(buf1, buf3, 20);
if (res < 0)
printf("buf1 comes before buf3\n");
else if (res == 0)
printf("20 characters of buf1 and buf3 "
"are equal\n");
else
printf("buf3 comes before buf1\n");
}
Example Output
buf1 : Where is the time?
buf2 : Where did they go?
buf3 : Why?
6 characters of buf1 and buf2 are equal
buf2 comes before buf1
buf1 comes before buf3