Manchester coding uses logic transitions from ‘0
’ to
‘1
’ or from ‘1
’ to ‘0
’ for representing
the ‘0
’ and ‘1
’ bits. There are two coding conventions,
presented in the figure below:
DALI-2 standard uses IEEE 802.3 Manchester convention. This document presents the system composed of PIC16F1779 and DALI-2 click board. This DALI-2 click board uses inverting thermocouples; therefore, the microcontroller implements the inverted Manchester convention.