This application highlights the use of the MSSP in I2C mode to create a communications
bus that will monitor three sensors in an aquarium. The communications bus consists of a
single master and three slave devices. Each slave device reads a sensor output, performs
any necessary computations and prepares the sensor data for transmission to the master.
The master requests the sensor data from each slave and displays the information on a
terminal application, such as Tera Term.
The following components were used in this application:
- Microchip MPLAB® X IDE v5.40
- Microchip XC8 Compiler v2.20
- Curiosity Low Pin Count Development Board (DM164137)
- PIC16F15245 Microcontrollers (3)
- Tera Term (PC terminal application)
- Atlas Scientific Consumer Grade pH Probe (ENV-30-pH))
- Atlas Scientific Gravity™ Analog pH Sensor/Meter (GRV-pH)
- DROK 10k-Ω B3950 NTC Temperature
Sensor Probe (B01MR37GOQ)
- 10k-Ω through-hole resister
1%
- Gikfun M8 32mm Liquid Level Sensor (EK1373x3)