Conditional relative branch. Tests the Half Carry Flag (H) and branches relatively to PC if H is set. This instruction branches relatively to PC in either direction (PC - 63 ≤ destination ≤ PC + 64). Parameter k is the offset from PC and is represented in two’s complement form. (Equivalent to instruction BRBS 5,k.)
Operation: |
|||
(i) |
If H = 1 then PC ← PC + k + 1, else PC ← PC + 1 |
||
Syntax: |
Operands: |
Program Counter: |
|
(i) |
BRHS k |
-64 ≤ k ≤ +63 |
PC ← PC + k + 1 PC ← PC + 1, if condition is false |
16-bit Opcode:
1111 | 00kk | kkkk | k101 |