I | T | H | S | V | N | Z | C |
– | – | – | – | – | – | – | – |
Example:
clr r27 ; Clear X high byte
ldi r26,$60 ; Set X low byte to $60
ld r0,X+ ; Load r0 with data space loc. $60(X post inc)
ld r1,X ; Load r1 with data space loc. $61
ldi r26,$63 ; Set X low byte to $63
ld r2,X ; Load r2 with data space loc. $63
ld r3,–X ; Load r3 with data space loc. $62(X pre dec)
(i): 1(2)
(ii): 2
(iii): 3(2)
(i): 1(1)
(ii): 1(1)
(iii): 2(1)
LD instruction with pre-decrement can load data from program memory since the flash is memory mapped. Loading data from the data memory takes two clock cycles, and loading from the program memory takes three clock cycles. But if an interrupt occur (before the last clock cycle) no additional clock cycles are necessary when loading from the program memory. Hence, the instruction takes only one clock cycle to execute.