I | T | H | S | V | N | Z | C |
– | – | – | ⇔ | 0 | ⇔ | ⇔ | 1 |
0
Cleared.
R7
Set if MSB of the result is set; cleared otherwise.
R7 • R6 • R5 • R4 • R3 • R2 • R1 • R0
Set if the result is $00; cleared otherwise.
1
Set.
R (Result) equals Rd after the operation.
Example:
com r4 ; Take one’s complement of r4
breq zero ; Branch if zero
...
zero: nop ; Branch destination (do nothing)