I | T | H | S | V | N | Z | C |
– | – | ⇔ | ⇔ | ⇔ | ⇔ | ⇔ | ⇔ |
Rd3 • Rr3 + Rr3 • R3 + R3 • Rd3
Set if there was a borrow from bit 3; cleared otherwise.
Rd7 • Rr7 • R7 + Rd7 • Rr7 • R7
Set if two’s complement overflow resulted from the operation; cleared otherwise.
R7
Set if MSB of the result is set; cleared otherwise.
R7 • R6 • R5 • R4 • R3 • R2 • R1 • R0 • Z
Previous value remains unchanged when the result is zero; cleared otherwise.
Rd7 • Rr7 + Rr7 • R7 + R7 • Rd7
Set if the absolute value of the contents of Rr plus previous carry is larger than the absolute value of Rd; cleared otherwise.
R (Result) after the operation.
Example:
; Compare r3:r2 with r1:r0
cp r2,r0 ; Compare low byte
cpc r3,r1 ; Compare high byte
brne noteq ; Branch if not equal
...
noteq: nop ; Branch destination (do nothing)