Jump to an address within the entire 4M (words) Program memory. See also RJMP.
This instruction is not available in all devices. Refer to the device specific instruction set summary.
Operation: |
||||
(i) |
PC ← k |
|||
Syntax: |
Operands: |
Program Counter: |
Stack: |
|
(i) |
JMP k |
0 ≤ k < 4M |
PC ← k |
Unchanged |
32-bit Opcode:
1001 | 010k | kkkk | 110k |
kkkk | kkkk | kkkk | kkkk |