I | T | H | S | V | N | Z | C |
– | – | – | – | – | – | – | – |
Example:
waitset: sbis $10,0 ; Skip next inst. if bit 0 in Port D set
rjmp waitset ; Bit not set
nop ; Continue (do nothing)
1 if condition is false (no skip)
2 if condition is true (skip is executed) and the instruction skipped is 1 word
3 if condition is true (skip is executed) and the instruction skipped is 2 words
2 if condition is false (no skip)
3 if condition is true (skip is executed) and the instruction skipped is 1 word
4 if condition is true (skip is executed) and the instruction skipped is 2 words