This instruction performs 8-bit × 8-bit → 16-bit signed multiplication.
Rd | Rr | R1 | R0 | ||||
Multiplicand | × | Multiplier | → | Product High | Product Low | ||
8 | 8 | 16 |
The multiplicand Rd and the multiplier Rr are two registers containing signed numbers. The 16-bit signed product is placed in R1 (high byte) and R0 (low byte).
This instruction is not available in all devices. Refer to the device specific instruction set summary.
Operation: |
|||
(i) |
R1:R0 ← Rd × Rr (signed ← signed × signed) |
||
Syntax: |
Operands: |
Program Counter: |
|
(i) |
MULS Rd,Rr |
16 ≤ d ≤ 31, 16 ≤ r ≤ 31 |
PC ← PC + 1 |
16-bit Opcode:
0000 | 0010 | dddd | rrrr |