Conditional relative branch. Tests the Overflow Flag (V) and branches relatively to PC if V is cleared. This instruction branches relatively to PC in either direction (PC - 63 ≤ destination ≤ PC + 64). Parameter k is the offset from PC and is represented in two’s complement form. (Equivalent to instruction BRBC 3,k.)
Operation: |
|||
(i) |
If V = 0 then PC ← PC + k + 1, else PC ← PC + 1 |
||
Syntax: |
Operands: |
Program Counter: |
|
(i) |
BRVC k |
-64 ≤ k ≤ +63 |
PC ← PC + k + 1 PC ← PC + 1, if condition is false |
16-bit Opcode:
1111 | 01kk | kkkk | k011 |