Indirect jump to the address pointed to by the Z (16 bits) Pointer Register in the Register File. The Z-pointer Register is 16 bits wide and allows jump within the lowest 64K words (128KB) section of Program memory.
This instruction is not available in all devices. Refer to the device specific instruction set summary.
Operation: |
Comment: | |||
(i) |
PC ← Z(15:0) |
Devices with 16-bit PC, 128KB Program memory maximum. |
||
(ii) |
PC(15:0) ← Z(15:0) PC(21:16) ← 0 |
Devices with 22-bit PC, 8MB Program memory maximum. |
||
Syntax: |
Operands: |
Program Counter: |
Stack: |
|
(i), (ii) |
IJMP |
None |
See Operation |
Not Affected |
16-bit Opcode:
1001 | 0100 | 0000 | 1001 |