I | T | H | S | V | N | Z | C |
– | – | – | ⇔ | ⇔ | ⇔ | ⇔ | ⇔ |
N ⊕ C, for N and C after the shift.
R7
Set if MSB of the result is set; cleared otherwise.
R7 • R6 • R5 • R4 • R3 • R2 • R1 • R0
Set if the result is $00; cleared otherwise.
Rd0
Set if, before the shift, the LSB of Rd was set; cleared otherwise.
R (Result) equals Rd after the operation.
Example:
lsr r19 ; Divide r19:r18 by two
ror r18 ; r19:r18 is an unsigned two-byte integer
brcc zeroenc1 ; Branch if carry cleared
asr r17 ; Divide r17:r16 by two
ror r16 ; r17:r16 is a signed two-byte integer
brcc zeroenc2 ; Branch if carry cleared
...
zeroenc1: nop ; Branch destination (do nothing)
...
zeroenc1: nop ; Branch destination (do nothing)