I | T | H | S | V | N | Z | C |
– | – | – | ⇔ | 0 | ⇔ | ⇔ | – |
0
Cleared.
R7
Set if MSB of the result is set; cleared otherwise.
R7 • R6 • R5 • R4 • R3 • R2 • R1 • R0
Set if the result is $00; cleared otherwise.
R (Result) equals Rd after the operation.
Example:
and r2,r3 ; Bitwise and r2 and r3, result in r2
ldi r16,1 ; Set bitmask 0000 0001 in r16
and r2,r16 ; Isolate bit 0 in r2