The UART module can be configured for DALI mode communication via the UART Mode Select (MODE<3:0>) bits of the UART Control Register 0 (UCON0). There are two selections for DALI – either Control Device mode or Control Gear mode.