The XMEGA A1U Xplained Pro features a SRAM with latches for configuring the XMEGA in 2-PORT EBI mode. In this mode the address byte 0 and 1 is shared with data byte 0.
Pin on XMEGA | SRAM |
---|---|
PJ0 | D0 (data) |
PJ1 | D1 (data) |
PJ2 | D2 (data) |
PJ3 | D3 (data) |
PJ4 | D4 (data) |
PJ5 | D5 (data) |
PJ6 | D6 (data) |
PJ7 | D7 (data) |
PJ0 through ALE1 latch | A0 (address) |
PJ1 through ALE1 latch | A1 (address) |
PJ2 through ALE1 latch | A2 (address) |
PJ3 through ALE1 latch | A3 (address) |
PJ4 through ALE1 latch | A4 (address) |
PJ5 through ALE1 latch | A5 (address) |
PJ6 through ALE1 latch | A6 (address) |
PJ7 through ALE1 latch | A7 (address) |
PJ0 through ALE2 latch | A8 (address) |
PJ1 through ALE2 latch | A9 (address) |
PJ2 through ALE2 latch | A10 (address) |
PJ3 through ALE2 latch | A11 (address) |
PJ4 through ALE2 latch | A12 (address) |
PJ5 through ALE2 latch | A13 (address) |
PJ6 through ALE2 latch | A14 (address) |
PJ7 through ALE2 latch | A15 (address) |
PH4 | A16 (address) |
PH5 | A17 (address) |
PK7 | A18 (address) |
PH2 | ALE1 (Address Latch Enable 1) |
PH3 | ALE2 (Address Latch Enable 2) |
PH6 | CS |
PH0 | WE |
PH1 | RE |