The XMEGA A1U Xplained Pro kit contains one crystal that can be used as clock source for the XMEGA device. The crystal has a cut-strap next to it that can be used to measure the oscillator safety factor. This is done by cutting the strap and adding a resistor across the strap. More information about oscillator allowance and safety factor can be found in appnote AVR4100.
Pin on XMEGA | Function |
---|---|
PQ0 | XIN32 (TOSC1) |
PQ1 | XOUT32 (TOSC2) |