XMEGA A1U Xplained Pro contains two mechanical buttons. One button is the RESET button connected to the XMEGA reset line and the other is a generic user configurable button. When a button is pressed it will drive the I/O line to GND.
Pin on XMEGA | Silkscreen text |
---|---|
RESET/PDI_CLK | RESET |
PQ2 | SW0 |