The CPU Core Complex has 16 32-bit words of Program Buffer for the debugger to direct a Hart to execute an arbitrary RISC-V code. Its location in memory can be determined by executing aiupc instructions and storing the result into the Program Buffer.
The CPU Core Complex has one 32-bit word of Debug Data RAM. Its location can be determined by reading the DMHARTINFO register as described in the RISC-V Debug Specification. This RAM space is used to pass data for the Access Register abstract command described in the RISC-V Debug Specification. The CPU Core Complex supports only GPR register access when Harts are halted. All other commands must be implemented by executing from the Debug Program Buffer.
In the CPU Core Complex, both the Program Buffer and Debug Data RAM are general purpose RAM and are mapped contiguously in the CPU Core Complex’s memory space. Therefore, additional data can be passed in the Program Buffer, and additional instructions can be stored in the Debug Data RAM.
Debuggers must not execute Program Buffer programs that access any Debug Module memory except defined Program Buffer and Debug Data addresses.