USB OTG controller send interrupts to the processor using the CPU interface. The USB OTG controller send interrupts for the following events:
The CPU interface block contains the common configuration registers and the interrupt control logic for configuring the OTG controller.