mie
)Individual interrupts are enabled by setting the appropriate bit in the
mie
register described in the following table.
Bits | Field Name | Attributes | Description |
---|---|---|---|
0 | Reserved | WIRI | — |
1 | SSIE | RW | Supervisor Software Interrupt Enable |
2 | Reserved | WIRI | — |
3 | MSIE | RW | Machine Software Interrupt Enable |
4 | Reserved | WIRI | — |
5 | STIE | RW | Supervisor Timer Interrupt Enable |
6 | Reserved | WIRI | — |
7 | MTIE | RW | Machine Timer Interrupt Enable |
8 | Reserved | WIRI | — |
9 | SEIE | RW | Supervisor Global Interrupt Enable |
10 | Reserved | WIRI | — |
11 | MEIE | RW | Machine Global Interrupt Enable |
[15:12] | Reserved | WIRI | — |
16 | LIE0 | RW | Local Interrupt 0 Enable |
17 | LIE1 | RW | Local Interrupt 1 Enable |
18 | LIE2 | RW | Local Interrupt 2 Enable |
... | |||
63 | LIE47 | RW | Local Interrupt 47 Enable |