The AHB controller interfaces the 32-bit AHB bus to the 64-bit R (Read) interface on the eNVM. The controller always reads 64-bits from the eNVM and stores the data in case there is a subsequent read requests data from the same 64-bit location.
When an AHB read request is made, the controller checks whether the data for the requested address is held in the buffer and returns the data.