Shutdown controls are provided for the 2 MB L2 cache memory with configuration support for either 512 KB, 1 MB, or 1,512 KB of L2 cache. This enables less static power consumption. The following 4-bit control register is provided for shutting down L2 cache blocks.
Table 1. L2 Cache Power DownRegister |
Bits |
Description |
L2_SHUTDOWN_CR (0x174) |
[3:0] |
Configured to shutdown L2 cache blocks of Bank 0 to 3 |
The above 4-bit control register powers down L2 cache blocks as per the physical RAM construction represented in the following table. Each bank contains 512 KB, constructed from thirty two 2048x64 RAMs (cc_ram_x), where the size of each RAM is 16 KB.
Note: Actual RAM width is 72 bits as an additional 8 ECC bits are used per 64-bit word.
Table 2. L2 RAM Shutdown
|
L2_SHUTDOWN_CR[3] |
L2_SHUTDOWN_CR[2] |
L2_SHUTDOWN_CR[1] |
L2_SHUTDOWN_CR [0] |
Bank 0 |
cc_ram_24 |
cc_ram_16 |
cc_ram_8 |
cc_ram_0 |
cc_ram_25 |
cc_ram_17 |
cc_ram_9 |
cc_ram_1 |
cc_ram_26 |
cc_ram_18 |
cc_ram_10 |
cc_ram_2 |
cc_ram_27 |
cc_ram_19 |
cc_ram_11 |
cc_ram_3 |
cc_ram_28 |
cc_ram_20 |
cc_ram_12 |
cc_ram_4 |
cc_ram_29 |
cc_ram_21 |
cc_ram_13 |
cc_ram_5 |
cc_ram_30 |
cc_ram_22 |
cc_ram_14 |
cc_ram_6 |
cc_ram_31 |
cc_ram_23 |
cc_ram_15 |
cc_ram_7 |
Bank 1 |
cc_ram_24 |
cc_ram_16 |
cc_ram_8 |
cc_ram_0 |
cc_ram_25 |
cc_ram_17 |
cc_ram_9 |
cc_ram_1 |
cc_ram_26 |
cc_ram_18 |
cc_ram_10 |
cc_ram_2 |
cc_ram_27 |
cc_ram_19 |
cc_ram_11 |
cc_ram_3 |
cc_ram_28 |
cc_ram_20 |
cc_ram_12 |
cc_ram_4 |
cc_ram_29 |
cc_ram_21 |
cc_ram_13 |
cc_ram_5 |
cc_ram_30 |
cc_ram_22 |
cc_ram_14 |
cc_ram_6 |
cc_ram_31 |
cc_ram_23 |
cc_ram_15 |
cc_ram_7 |
Bank 2 |
cc_ram_24 |
cc_ram_16 |
cc_ram_8 |
cc_ram_0 |
cc_ram_25 |
cc_ram_17 |
cc_ram_9 |
cc_ram_1 |
cc_ram_26 |
cc_ram_18 |
cc_ram_10 |
cc_ram_2 |
cc_ram_27 |
cc_ram_19 |
cc_ram_11 |
cc_ram_3 |
cc_ram_28 |
cc_ram_20 |
cc_ram_12 |
cc_ram_4 |
cc_ram_29 |
cc_ram_21 |
cc_ram_13 |
cc_ram_5 |
cc_ram_30 |
cc_ram_22 |
cc_ram_14 |
cc_ram_6 |
cc_ram_31 |
cc_ram_23 |
cc_ram_15 |
cc_ram_7 |
Bank 3 |
cc_ram_24 |
cc_ram_16 |
cc_ram_8 |
cc_ram_0 |
cc_ram_25 |
cc_ram_17 |
cc_ram_9 |
cc_ram_1 |
cc_ram_26 |
cc_ram_18 |
cc_ram_10 |
cc_ram_2 |
cc_ram_27 |
cc_ram_19 |
cc_ram_11 |
cc_ram_3 |
cc_ram_28 |
cc_ram_20 |
cc_ram_12 |
cc_ram_4 |
cc_ram_29 |
cc_ram_21 |
cc_ram_13 |
cc_ram_5 |
cc_ram_30 |
cc_ram_22 |
cc_ram_14 |
cc_ram_6 |
cc_ram_31 |
cc_ram_23 |
cc_ram_15 |
cc_ram_7 |