The L2 cache controller offers extensive flexibility as it allows for several features in addition to the Level 2 cache functionality such as memory-mapped access to L2 cache RAM for disabled cache ways, scratchpad functionality, way masking and locking, and ECC support with error tracking statistics, error injection, and interrupt signaling capabilities.