The register map of a BEU is listed in the following table.
Offset | Width | Attributes | Register Name | Description |
---|---|---|---|---|
0x000 | 1B | RW | cause | Cause of error event based on mhpmevent register (see Table 1). |
0x008 | 1B | RW | value | Physical address of the error event |
0x010 | 1B | RW | enable | Event enable mask |
0x018 | 1B | RW | plic_interrupt | Platform level interrupt enable mask |
0x020 | 1B | RW | accrued | Accrued event mask |
0x028 | 1B | RW | local_interrupt | Local interrupt enable mask |