AXI Monitor 0 is an analytic module that provides full address and data trace on a selectable single slave interface of the AXI Switch (S1 to S8). This module also provides an 3-bit GPIO control unit to enable the trace of slave port from S1:S8. For example, setting GPIO_0 enables the trace of S1 port on the AXI switch.