The following six AMBA AXI4 compliant external ports enable the CPU Core Complex to access main memory and peripherals (see Figure 1).
To enable non-CPU masters to access the CPU Core Complex, there is an AMBA AXI4 compliant master bus port (S8 on the AXI Switch).