Each receive buffer has its own acceptance filter that is used to filter incoming messages. An acceptance filter consists of acceptance mask register (AMR) and acceptance code register (ACR) pair. The AMR defines which bits of the incoming CAN message match the corresponding ACR bits.
The following message fields are covered:
The AMR register defines whether the incoming bit is checked against the ACR register. The incoming bit is checked against the respective ACR when the AMR register is 0. The message is not accepted when the incoming bit does not match the respective ACR flag. When the AMR register is 1, the incoming bit is a “don't care”.