E51 includes an 8 KB DTIM, the address range of the DTIM is listed in Table 1. The DTIM has an access latency of two clock cycles for full words and three clock cycles for smaller words. Misaligned accesses are not supported in hardware and result in a trap.