The following table lists the DDR3 memories supported (not including ECC).
DDR3 Memory | Max Devices | Max Size (x32 Data) |
---|---|---|
8Gb: 1024Mx8 | 4 | 4 GB |
8Gb: 512Mx16 | 2 | 2 GB |
Note: For DDR3, Dual Rank is supported to double the number of devices and
maximum memory size for single die.
|