GEM supports the following features.
- IEEE 802.3 compliant
- IEEE 802.1Q TSN features:
- IEEE 802.1AS
- IEEE 802.1Qav
- IEEE 802.1Qbv
- IEEE 802.1CB frame redundancy and elimination
- IEEE 802.1Qci receive (ingress) traffic policing
- IEEE 802.3br frame preemption (or interspersing express traffic)
- IEEE 802.1Qbb priority-based flow control
- IEEE 802.1Q VLAN tagging with recognition of incoming VLAN and priority tagged frames
- DMA support
- TCP/IP offloading capability
- Integrated 1000 BASE-X PCS for SGMII-based applications
- Programmable jumbo frames up to 10,240 bytes
- Frame Filtering
- Full and half duplex modes at 10/100M and full duplex at 1 Gbps
interface speeds for MII, GMII, and SGMII.
- Wake-on LAN support