When GEM is configured in the SGMII mode, the PTP strobes must be considered asynchronous because the Tx and Rx clocks are not available in the FPGA fabric. Hence, the strobe signals must be synchronized with a local clock in the fabric before being used.