The DMA Engine supports the following:
The memory-mapped control registers of the DMA engine can be accessed over the TileLink slave interface. This interface enables the software to initiate DMA transfers. The DMA engine also includes a master port which goes into the TileLink bus. This interface enables the DMA engine to independently transfer data between slave devices and main memory, or to rapidly copy data between two locations in the main memory.
The DMA engine includes four independent DMA channels capable of operating in parallel to enable multiple concurrent transfers. Each channel supports an independent set of control registers and two interrupts which are described in the next sections.
The DMA engine supports two interrupts per channel to signal a transfer completion or a transfer error. The channel's interrupts are configured using its Control register described in the next section. The mapping of the CPU Core Complex DMA interrupt signals to the PLIC is described in Platform Level Interrupt Controller.