IEEE 802.11 Qci is a policy mechanism that discards frames in receive (ingress) if they exceed their allocated frame length or flow rate. TSN standards enable provisioning the resources in a network in such a way that high priority traffic is ensured to get through as long as it does not exceed its frame length and flow rate allocation.